MOTOR-VAR DISPL, SAE FLANGE
94-4019
Model code: 90-V-055-PT-2-0-8-N-037-S1-W-01-NNN-01-00-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MIN DISPL | 037 | 37cc/rev Minimum Displacement |
G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
J: NOT USED | 0 | Not Applicable |
K: CHARGE PRS RLF | 24 | 24 bar |
K: CHARGE PRS RLF AMS | 24 | 24 bar |
L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
M: CONTROL | PT | hydraulic 2 position control ( 12 - 35 bar) |
N: MAX DISPL | N | 100 % of maximum |
P: PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
Series 90 Flange Style MV | V | SAE Flange |
Series 90 Product Line | 90 | Series 90 |
T: SERVO RATE | 01 | orifice 0,53 mm (0.021 inch) |
W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
Y: HIGH PRS SETTING PORT A | 01 | 01:SERVO RATE B- .021 ORIFICE |
Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |