9406X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2254-12-12S
9406X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4–14 IN | |
| End Size 3 | 3/4–14 IN | |
| End type 1 | FPT | |
| End type 2 | FPT | |
| End Type 3 | MPT | |
| Finish/plating | DURA-KOTE | |
| Item type | FPT Female/FPT Female/MPT Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.9375 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2 in | |
| Product Length/Depth | 2.375 in | |
| Product material | Carbon Steel | |
| Product Volume | 5.938 in³ | |
| Product Weight | .938 lb | |
| Product Width | 1.25 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| Thread Size 2 | 3/4–14 | |
| Thread Size 3 | 3/4–14 | |
| UNSPSC | 40183100 | |
| UPC | 639789256201 |