Weatherhead by Danfoss
9406X4X4X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2254-4-6S
9406X4X4X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Weatherhead by Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Gender 3 | Male |
| End Size 1 | 1/4 IN |
| End Size 2 | 3/8 IN |
| End Size 3 | 1/4 IN |
| End type 1 | Solder |
| End type 2 | MPT |
| End Type 3 | MPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | DURA-KOTE |
| Item type | Solder Female/MPT Female/MPT Male Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.313 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.5 in |
| Product Length/Depth | 1.744 in |
| Product material | Carbon Steel |
| Product Type | Tee Adapters |
| Product Volume | 1.805 in³ |
| Product Weight | .313 lb |
| Product Width | .69 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Thread Size 2 | 3/8-18 |
| Thread Size 3 | 1/4-18 |
| Trade Name | 9406x Series |
| UNSPSC | 40183100 |
| UPC | 725975761106 |