Weatherhead by Danfoss
9406X6X6X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2254-6-8S
9406X6X6X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Weatherhead by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 1 IN | |
| End Size 3 | 3/8 IN | |
| End type 1 | Solder | |
| End type 2 | MPT | |
| End Type 3 | MPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Item type | Solder Female/MPT Female/MPT Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.4 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | 2 in | |
| Product material | Carbon Steel | |
| Product Type | Tee Adapters | |
| Product Volume | 3.08 in³ | |
| Product Weight | .4 lb | |
| Product Width | .88 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Thread Size 2 | 1-2/14 | |
| Thread Size 3 | 3/8-18 | |
| Trade Name | 9406x Series | |
| UNSPSC | 40183100 | |
| UPC | 725975745953 |