PUMP-VAR-DISPL CW 90PV055
9421667
Model code: 90-R-055-CB-1-NN-8L-R-K-S1-B-00-FAB-00-00-00-P000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | K | no limiters, but special servo piston with thread on side 1 |
G: END CAP PORTS | 8L | twin ports with metric threads at the HD ports, valve plate surface lapped |
H: CHARGE PUMP | B | 11 cc/rev |
J: AUXILIARY MOUNTING PAD | NN | no auxiliary mounting pad |
K: CHARGE PRESSURE SETTING | 00 | 0 bar |
K: CHARGE PRS RELIEF | 00 | 0 bar |
L: SHAFT OPTIONS | S1 | splined shaft , 14 teeth, pitch = 12 / 24 |
M: CONTROL | CB | cover plate with feedback link, no control |
N: FILTRATION | R | Remote filtration |
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
Series 90 Displacement | 055 | 55 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | R | Clockwise (Right hand) Rotation |
T: CONTROL ORIFICES | 00 | MDC (P) none (TA) none* (TB) none* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | FAB | -3° valve plate, nested t-bar springs |
X: DATA SHEET | P000 | Corrosion Protection, Preservation Oil |
Y: HIGH PRESSURE SETTING A | 00 | Pressure Settings Not Adjusted |
Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
Z: HIGH PRESSURE SETTING B | 00 | Pressure Settings Not Adjusted |
Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |