
MOTOR-VAR, REMFG
95-4008R
Model code: 90-V-075-PT-2-0-8-N-038-S1-W-01-NNN-01-00-24-REMAN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
95-4008R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MIN DISPL | 038 | |
| G: END CAP | 8 | 8 |
| H: LOOP FLUSHING TYPE | W | W |
| J: NOT USED | 0 | |
| K: CHARGE PRS RLF | 24 | |
| K: CHARGE PRS RLF AMS | 24 | |
| L: SHAFT | S1 | |
| M: CONTROL | PT | |
| N: MAX DISPL | N | |
| P: PRESSURE REGULATION | 2 | |
| Series 90 Displacement | 075 | 075 CC Displacement |
| Series 90 Flange Style MV | V | |
| Series 90 Product Line | 90 | Series 90 |
| T: SERVO RATE | 01 | |
| W: SPECIAL HARDWARE FEATURE | NNN | NNN |
| Y: HIGH PRS SETTING PORT A | 01 | |
| Z: HIGH PRS SETTING PORT B | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |