S90 75cm3 Pump NFPE

PUMP-VAR DISPL, CW

9522697

Model code: 90-R-075-KP-5-NN-61-S-4-S1-D-03-GBA-35-35-20

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION4Limitation Both Sides
G: END CAP PORTS61side ports with flange halves code 61
H: CHARGE PUMPD17 cc/rev
J: AUXILIARY MOUNTING PADNNno auxiliary mounting pad
K: CHARGE PRESSURE SETTING2020 Bar
K: CHARGE PRS RELIEF2020 Bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLKPweather-pack connector,standard. porting, dual coil (14 - 85 mA)
N: FILTRATIONSSuction
P: HIGH PRESSURE REGULATION5Port A & B: low overshoot PL, up to 450 bar settings
Series 90 Displacement07575 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
Size/Dimensions0.001
T: CONTROL ORIFICES03MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A35Port A = 350 Bar / 5070 PSI
Y: HIGH PRS SETTING PORT A35Port A = 350 Bar / 5070 PSI
Z: HIGH PRESSURE SETTING B35Port B = 350 Bar / 5070 PSI
Z: HIGH PRS SETTING PORT B35Port B = 350 Bar / 5070 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm