Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
95863-125
3/8-16 HEX HEAD BOLT
95863-125
Where to buy
Export PDF
Tools
Add to comparison
95863-125
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.650
Product height mm
16.510
Product length in
1.490
Product length mm
37.846
Product width in
0.650
Product width mm
16.510