Danfoss Spare Part Hex Head Bolt 103090-125 (RIGHT)

BOLT

95864-125


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product length in1.476
Product length mm37.490
Thread size7/16-147/16-14