EXTERNAL RETAINING RING
96098-056
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.600 |
| Product height mm | | 15.240 |
| Product length in | | 0.040 |
| Product length mm | | 1.016 |
| Product width in | | 0.600 |
| Product width mm | | 15.240 |