RING RETAINING
96108-281
Tools96108-281 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Carbon steel |
| Product height in | 3.120 |
| Product height mm | 79.248 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product width in | 3.120 |
| Product width mm | 79.248 |