PUMP-VAR DISPL, CW 90PV100
9622632C
Model code: 90-R-100-HS-2-CD-60-P-3-F1-E-03-GBA-38-38-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps US, Series 90 piston pumps EMEA
Product specifications
Characteristic | Value | Description |
---|---|---|
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: END CAP PORTS | 60 | side ports |
H: CHARGE PUMP | E | 20 cc/rev |
J: AUXILIARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
K: CHARGE PRS RELIEF | 24 | 24 bar |
L: SHAFT OPTIONS | F1 | splined shaft , 13 teeth, pitch = 8 / 16 |
M: CONTROL | HS | standard porting, 6 - 18 BAR (55 - 264 PSI) |
N: FILTRATION | P | pressure integral (short filter) |
P: HIGH PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
Series 90 Product Line | 90 | Series 90 |
Series 90 Rotation | R | Clockwise (Right hand) Rotation |
T: CONTROL ORIFICES | 03 | MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
Y: HIGH PRESSURE SETTING A | 38 | Port A = 380 Bar / 5510 PSI |
Y: HIGH PRS SETTING PORT A | 38 | Port A = 380 Bar / 5510 PSI |
Z: HIGH PRESSURE SETTING B | 38 | Port B = 380 Bar / 5510 PSI |
Z: HIGH PRS SETTING PORT B | 38 | Port B = 380 Bar / 5510 PSI |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |