BEARING CUP S1 54-64-75
96793-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.250 |
| Product height mm | | 57.150 |
| Product length in | | 0.690 |
| Product length mm | | 17.526 |
| Product width in | | 2.250 |
| Product width mm | | 57.150 |