
976077
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
976077
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Application | Applications-requiring-an-adjustable-pressure-relief-or-regulating-valve-to-limit-the-pressure-in-a-hydraulic-circuit-to-a-desired-maximum. |
| Body material | Cast Iron |
| Check Valve | No |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 227 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Interface | 3/4 In. |
| Leakage | Standard |
| Light | No |
| Model Code | ECT-06-F-10TB-GE180 |
| Performance | Standard |
| Pressure Rating | 206 bar |
| Product Height | 6.37 in |
| Product Length/Depth | 5.75 in |
| Product Type | Pressure Control Valves |
| Product Weight | 9.9 lb |
| Product Width | 4.19 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 6 |
| Special features | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | ECT-06 10 Design |
| Valve Mount Type | NPTF threads |
| Working temperature - max | 66 °C |
| Working temperature - min | 38 °C |