Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | PLUG CONNECTOR WITH LIGHT | Plug connector with light |
| Product height in | 2.030 | |
| Product height mm | 51.562 | |
| Product length in | 1.710 | |
| Product length mm | 43.434 | |
| Product width in | 1.160 | |
| Product width mm | 29.464 |