Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGMA5T310B | |
| Product height in | 1.460 | |
| Product height mm | 37.084 | |
| Product length in | 4.600 | |
| Product length mm | 116.840 | |
| Product width in | 2.840 | |
| Product width mm | 72.136 |
