Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | FLYING LEADS | Flying leads or leads |
| Coil duty rating | CONT.100% NOM VOLTAGE +/-10% | Continous for 100% of nominal voltage of +/-10 % |
| Environmental protection | IP65 | IP65 |
| Function | SOLENOID COIL | Solenoid Coil |
| Has flying Leads | FLYING LEADS | Flying Leads |
| Product height in | 1.732 | |
| Product height mm | 43.993 | |
| Product length in | 1.441 | |
| Product length mm | 36.601 | |
| Product width in | 1.594 | |
| Product width mm | 40.488 | |
| Voltage rating | 115 | 115 V |
| Voltage type | AC | AC |