Heui Stepped Sleeve
998797
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SLEEVE | Sleeve |
| Product height in | | 0.690 |
| Product height mm | | 17.526 |
| Product length in | | 0.287 |
| Product length mm | | 7.300 |
| Product width in | | 0.690 |
| Product width mm | | 17.526 |