SPOOL TYPE 2C330N
999305
Tools999305 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spool |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 8.620 |
| Product length mm | 218.948 |
| Product width in | 1.500 |
| Product width mm | 38.100 |