Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
999710
SOLENOID - 12 VOLT DC -KUP6-D2
999710
Tools
Add to comparison
Add to comparison
999710
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Solenoid
Product height in
3.071
Product height mm
78.000
Product length in
2.378
Product length mm
60.400
Product width in
1.811
Product width mm
46.000