
Synflex by Danfoss
9C408-06MC01-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9C408-06MC01-0
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Synflex by Danfoss |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 3/8 IN |
| End type 1 | UNF |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | .81 in |
| Hex Size 2 | 1.5 in |
| Hose cut-off factor | 3.38 in |
| Inside diameter | .2 in |
| Item type | Fitting Assembly |
| Product Height | 1.73 in |
| Product Length/Depth | 5.86 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 15.207 in³ |
| Product Width | 1.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-24 |
| Trade Name | 9C4 Series |