
Synflex by Danfoss
9M305-12N090
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9M305-12N090
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Synflex by Danfoss |
| Compatible hose ID | .31 in |
| Construction style | Swage |
| Drop dimension | 1.69 |
| End gender 1 | Male |
| End type 1 | Braze |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .67 in |
| Hose cut-off factor | 1.48 in |
| Hose dash size | -5 |
| Inside diameter | .22 in |
| Item type | Fitting Assembly |
| Product Height | 2.07 in |
| Product Length/Depth | 2.91 in |
| Product material | Carbon Steel |
| Product Type | Swage Hose Fittings |
| Product Volume | 4.518 in³ |
| Product Weight | .15 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 9M3 Series |