
COUPLING,ADB,F,1/4,ALU,-4BSPP,EPDM
A2DBS25BSRD
Catalog item:
A2DBS25BSRD
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermal management quick disconnect couplings, Hydraulic and pneumatic quick disconnect couplings
A2DBS25BSRD
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.00 |
| Angle shape | Straight |
| Application | Cooling applicationsData centersProcess industryRailwaysRenewable energy |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | A2DBS25BSRD |
| Connection style | Manual connect |
| End size 1 | -4 |
| End Type 1 | Female BSPP port washer seal. |
| Flow rate gpm | 6.60 |
| Fluid loss cc | 0.00100 |
| Hex size 1 IN | 0.870 |
| Hex size 1 MM | 22.098 |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Aluminum |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | G 1/4 |
| Valve type | 2 way |
| Working pressure max psi | 360 |
| Working pressure max bar | 25 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |