Danfoss
A6860P
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
A6860P
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Other | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .562 in | |
| Item type | NPTF Male to Line/Hose/Tube Female Flow Control Adaptters | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.85 in | |
| Product Length/Depth | 1.7 in | |
| Product material | Brass | |
| Product Type | Needle Valves | |
| Product Volume | 3.334 in³ | |
| Product Weight | .155 lb | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Trade Name | Flow Control Adapters | |
| Tube OD 1 | .267 in | |
| UNSPSC | 27121700 | |
| UPC | 725975746936 | |
| Working pressure | 150 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -40 °F |