Weatherhead by Danfoss
AB-9L
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AB-9L
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Variety of labels and tags available. |
| Packaged Height | 7.52 in |
| Packaged Length | 7.52 in |
| Packaged Volume | 425.259 in³ |
| Packaged Weight | 12.661 lb |
| Packaged Width | 7.52 in |
| Product color/finish | White |
| Product Height | 4 in |
| Product Length/Depth | 16.5 in |
| Product Type | Labels and Tags |
| Product Volume | 6.6 in³ |
| Product Weight | 1 lb |
| Product Width | .1 in |
| Self adhesive | Yes |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 40183100 |
| UPC | 725975621868 |