Weatherhead by Danfoss
AB-9XRED
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AB-9XRED
Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Weatherhead by Danfoss |
| Color | Red |
| Drawer material | Plastic |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Item type | Hose Rack |
| Machine mountable | No |
| Material | Steel |
| Packaged Height | 5.748 in |
| Packaged Length | 18.504 in |
| Packaged Volume | 716.022 in³ |
| Packaged Weight | 2.205 lb |
| Packaged Width | 6.732 in |
| Product Height | 5.5 in |
| Product Length/Depth | 18.5 in |
| Product Type | Brake Line Rack |
| Product Volume | 203.5 in³ |
| Product Weight | 2.27 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 639789261885 |
| Wheels | No |