SELF ALIGN COUPLER
AC-2-05
ToolsAC-2-05 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Self-aligning coupler |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product width in | 1.125 |
| Product width mm | 28.575 |