Rod Coupler
AC-2-16
ToolsAC-2-16 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 6.410 |
| Product length mm | 162.814 |
| Product width in | 3.000 |
| Product width mm | 76.200 |