Rod Coupler
AC-2-28
ToolsAC-2-28 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod end coupling |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 9.940 |
| Product length mm | 252.476 |
| Product width in | 5.000 |
| Product width mm | 127.000 |