AC111
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12051796
AC111
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 2.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Model Code | TG09EACL3AXAC111 |
| Mounting style | Rod End Tapped |
| Non-Rotating | Yes |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Material | Non Case Hardened |
| Sub-brand | None |