
Winner by Danfoss
AFOF-10OGZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AFOF-10OGZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Winner by Danfoss | |
| Drop dimension | 50.8 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 7/8 IN | |
| End Size 3 | 1 IN | |
| End type 1 | ORFS | |
| End type 2 | SAE ORB | |
| End Type 3 | ORFS | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 27 mm | |
| Hex Size 2 | 27 mm | |
| Hex Size 3 | 27 mm | |
| Item type | ORFS Male/SAE ORB Male/ORFS Male Tee Adapter | |
| Product Height | 64.3 mm | |
| Product Length/Depth | 73 mm | |
| Product material | Carbon Steel | |
| Product Type | Tee/Y Adapters | |
| Product Volume | 126.735 cm³ | |
| Product Weight | 338 g | |
| Product Width | 27 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1-14 | |
| Thread Size 2 | 7/8-14 | |
| Thread Size 3 | 1-14 | |
| Trade Name | AFOF Series |