![Danfoss 2028 Series Tee/Y Adapters External Pipe to 37° Flare 2028-6-8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318590%2FID463022740375-0101_preview.jpg&w=1920&q=75)
Winner by Danfoss
AJJN-32-24-24SR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AJJN-32-24-24SR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 2 1/2 IN | |
| End Size 2 | 1 7/8 IN | |
| End Size 3 | 1 1/2 IN | |
| End type 1 | JIC 74 | |
| End type 2 | JIC 74 | |
| End Type 3 | NPT | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | JIC 74 Male/JIC 74 Male/NPT Male Tee Adapter | |
| Product material | 304 Stainless Steel | |
| Product Type | Tee/Y Adapters | |
| Product Weight | 170 g | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2-12 | |
| Thread Size 2 | 1 7/8-12 | |
| Thread Size 3 | 1 1/2-11 1/2 | |
| Trade Name | AJJN Series |