AP388
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12050904
AP388
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 3.25 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | TZ10GMXNX4AAP388 | |
| Mounting style | Cap Clevis | |
| Non-Rotating | Yes | |
| Port Location | Head 4-Cap 4 | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2 in | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Working pressure - max | 3000 Psi |