Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRFUEL AND LUBE OILSGASOLINEHYDRAULIC SYSTEMSINDUSTRIAL SYSTEMSPETROLEUM BASED FLUIDS | AirFuel and lube oilsGasolineHydraulic systemsIndustrial SystemsPetroleum based fluids |
| Brand | DANFOSS | Danfoss |
| Catalog Item | APFC24FN0800NR011A | |
| Certifications | DNVDOT FMVSS 106USCG | DNVDOT FMVSS 106USCG |
| Compliances | ABSSAE 100R5SAE J1019SAE J1402 | ABSSAE 100R5SAE J1019SAE J1402 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 24 | Size 24 |
| Fitting end size 2 | 24 | Size 24 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 5R | Reusable - 100R5 |
| Fittings end type 1 | FJ | JIC Female 37° |
| Fittings end type 2 | FJ | JIC Female 37° |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | FC300 SERIES | FC300 Series |
| Hose size | 24 | Size 24 |
| Legacy fitting part number 1 | G2411-24 | |
| Legacy fitting part number 2 | G2411-24 | |
| Overall length IN | 31.5 | |
| Overall length MM | 800 | |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
| Thread size 2 | 1 7/8-12 UN | 1 7/8-12 UN |