Product specifications
Characteristic | Value |
|---|---|
| Application | AirFuel and lube oilsGasolineHydraulic systemsIndustrial SystemsPetroleum based fluids |
| Brand | Danfoss |
| Certifications | DNVDOT FMVSS 106USCG |
| Compliances | ABSSAE 100R5SAE J1019SAE J1402 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 32 |
| Fitting end size 2 | Size 32 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | Reusable - 100R5 |
| Fittings end type 1 | JIC Female 37° |
| Fittings end type 2 | JIC Female 37° |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | FC300 Series |
| Hose size | Size 32 |
| Legacy fitting part number 1 | JIC Female 37°, Straight, Dura-Kote Zinc Plated Steel |
| Legacy fitting part number 2 | JIC Female 37°, Straight, Dura-Kote Zinc Plated Steel |
| Overall length IN | 33.5 |
| Overall length MM | 850 |
| Thread size 1 | 2 1/2-12 UN |
| Thread size 2 | 2 1/2-12 UN |