Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | LPGMOBILE APPLICATIONSNATURAL GASSTATIONARY EQUIPMENT | LPGMobile applicationsNatural gasStationary equipment |
| Brand | DANFOSS | Danfoss |
| Compliances | AGA | AGA |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting Hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting Material | CS | Dura-Kote Zinc Plated Steel |
| Fitting Series | 5R | Reusable - 100R5 |
| Fittings end type 1 | FS | SAE 45° Female |
| Fittings end type 2 | FS | SAE 45° Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | FC621 SERIES | FC621 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 4401-6S | 4401-6S |
| Legacy fitting part number 2 | 4401-6S | 4401-6S |
| Overall length IN | 65.0 | |
| Overall length MM | 1650 | |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF | 5/8-18 UNF |