Product specifications
Characteristic | Value |
|---|---|
| Application | LPGMobile applicationsNatural gasStationary equipment |
| Brand | Danfoss |
| Compliances | AGA |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 06 |
| Fitting end size 2 | Size 06 |
| Fitting hex | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | Reusable - 100R5 |
| Fittings end type 1 | SAE 45° Female |
| Fittings end type 2 | SAE 45° Female |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | FC621 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 4401-6S |
| Legacy fitting part number 2 | 4401-6S |
| Overall length IN | 11.0 |
| Overall length MM | 280 |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |