Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Catalog Item | APGH06-00058A | |
| Certifications | DNVMSHA APPROVEDUSCG | DNVMSHA ApprovedUSCG |
| Compliances | ABSEN853 1SNEN853 1STEN857 1SCSAE 100R17SAE 100R1AT | ABSEN853 1SNEN853 1STEN857 1SCSAE 100R17SAE 100R1AT |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.6 | |
| Fitting drop dimension 2 MM | 40.0 | |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| Fittings end type 1 | JF | JIS Female 30° |
| Fittings end type 2 | MC | Male STC |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH663 SERIES | GH663 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 1A6JF6 | |
| Legacy fitting part number 2 | 1A6MCB6 | |
| Overall length IN | 16.5 | |
| Overall length MM | 420 |