Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | Danfoss |
| Certifications | DNVMSHA ApprovedUSCG |
| Compliances | ABSEN853 1SNEN853 1STEN857 1SCSAE 100R17SAE 100R1AT |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.6 |
| Fitting drop dimension 2 MM | 40.0 |
| Fitting end size 1 | Size 06 |
| Fitting end size 2 | Size 06 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | TTC - through the cover |
| Fittings end type 1 | JIS Female 30° |
| Fittings end type 2 | Male STC |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose series | GH663 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | JIS Female 30°, Straight, Dura-Kote Zinc Plated Steel |
| Legacy fitting part number 2 | Male STC, 90° Elbow standard drop, Dura-Kote Zinc Plated Steel |
| Overall length IN | 13.8 |
| Overall length MM | 350 |