AX-233114
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AX-233114
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Inside diameter | .469 in |
| Material | Steel |
| Outside diameter | .875 in |
| Product Height | .875 in |
| Product Length/Depth | .063 in |
| Product Type | Spare Part |
| Product Volume | .048 in³ |
| Product Width | .875 in |
| Sub-brand | None |
| Thickness | .063 in |
| Trade Name | None |