Danfoss
AXP11822
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AXP11822
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Plug |
| Product material | Carbon steel |
| Product Type | Spare Part |
| Product Weight | .038 lb |
| Sub-brand | None |
| Trade Name | None |