Danfoss
AXP23865
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
AXP23865
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Feature | Available in a variety of configurations and sizes. |
| Package contents | Bolt |
| Product Height | 1.25 in |
| Product Length/Depth | 2.22 in |
| Product material | Steel |
| Product Type | Spare Part |
| Product Volume | 2.775 in³ |
| Product Weight | .2068 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Trade Name | None |