Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B1368X6X6 | |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hex size 1 IN | 0.906 | |
| Hex size 1 MM | 23.000 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 0.890 | |
| Product length mm | 22.600 | |
| Product material | BRASS | Brass |
| Product serial name | B1368 | B1368 |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thread sealant | NO | No |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
| Thread size 2 | 17/32-24 UNS | 17/32-24 UNS |
| Tube outside diameter 1 IN | 0.313 | |
| Tube outside diameter 1 MM | 8.0 | |
| Tube outside diameter 2 IN | 0.384 | |
| Tube outside diameter 2 MM | 9.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002308 |
