Danfoss Hansen
B24AS50FBS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B24AS50FBS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General Pneumatics, Air Tools, Construction | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Burst pressure | 600 Psi | |
| Certification(s) | RECTUS 25 | |
| Compliance(s) | CEJN 320 | |
| Connection style | Automatic Connect | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1/2 IN | |
| End type 1 | Push to Connect | |
| End type 2 | BSPP | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Flow rate | 209.22 gal/min | |
| Fluid compatibility | Compressed air | |
| Hex Size 1 | 1.06 in | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Port size | 1/2 | |
| Product Height | .96 in | |
| Product Length/Depth | 2.38 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 2.193 in³ | |
| Product Weight | .336 lb | |
| Product Width | .96 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | G1/2-14 | |
| Trade Name | Auto-Flo 24 Series | |
| UPC | 678146106605 | |
| Working pressure | 150 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |