B2K16236
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B2K16236
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | 1.2 cm³ | |
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear | |
| Body size | 1/4 | |
| Certification(s) | ISO 7241-1 Series B | |
| Connection style | Manual Connect | |
| End Size 1 | 1/4 IN | |
| End type 1 | NPTF | |
| Flow rate | 3 gal/min | |
| Fluid loss | .9 cm³ | |
| Hex Size 1 | .75 in | |
| Internal connection type | Ball Lock | |
| Item type | Male Half | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.093 lb | |
| Packaged Width | 4 in | |
| Product Height | .87 in | |
| Product Length/Depth | 1.52 in | |
| Product material | Brass | |
| Product Volume | 1.15 in³ | |
| Product Weight | .093 lb | |
| Product Width | .87 in | |
| Seal material | EPDM | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| UPC | 678146106803 | |
| Valve type | 2 way | |
| Working pressure | 2700 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -65 °F |