Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | B2L22AH | |
| End size 1 | -22 | -22 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hex size 1 IN | 1.181 | |
| Hex size 1 MM | 30.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | B2L-AH | B2L-AH |
| Thread sealant | NO | No |