Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.787 | |
| A dimension MM | 20.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | B2L22WNVBA | |
| End connection hex size IN | 1.410 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -22 | -22 |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | NONE | None |
| Inside diameter IN | 0.945 | |
| Inside diameter MM | 24.003 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 0.787 | |
| Product length mm | 19.990 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |
