Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.709 | |
| A dimension MM | 18.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B2LL18BA | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -18 | -18 |
| End Type 1 | 24 DEG. DKO SWIVEL GAZ | 24 deg. DKO swivel GAZ |
| Finish plating | NONE | None |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Series | B SERIES | B Series |
| Thread sealant | NO | No |
| Thread size 1 | M26X1.5 | M26x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |