Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Catalog Item | B64X4 | |
| Drop dimension IN | 0.620 | |
| Drop dimension MM | 20.30 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End size 3 | -4 | -4 |
| End type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| End type 3 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | NICKEL PLATING | Nickel plating |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product height in | 1.093 | |
| Product height mm | 27.760 | |
| Product length in | 1.240 | |
| Product length mm | 31.500 | |
| Product material | BRASS | Brass |
| Product serial name | B64 | B64 |
| Product width in | 0.470 | |
| Product width mm | 11.940 | |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-24 UNS | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.260 | |
| Tube outside diameter 1 MM | 6.6 | |
| Tube outside diameter 2 IN | 0.260 | |
| Tube outside diameter 2 MM | 6.6 | |
| Tube outside diameter 3 IN | 0.260 | |
| Tube outside diameter 3 MM | 6.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001219 |
