Danfoss
B6763
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
B6763
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | SAE | |
| End type 2 | SAE | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .5 in | |
| Item type | SAE Male ends Flow Control Adapters | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.06 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.1 in | |
| Product Length/Depth | 1.26 in | |
| Product material | Brass | |
| Product Type | Needle Valves | |
| Product Volume | .693 in³ | |
| Product Weight | .06 lb | |
| Product Width | .5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-24 | |
| Thread Size 2 | 3/8-24 | |
| Trade Name | Flow Control Adapters | |
| Tube OD 1 | .125 in | |
| Tube OD 2 | .125 in | |
| UPC | 725975002711 | |
| Working pressure | 150 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -65 °F |